IESNA:LM-63-2002
[TEST]P952904
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-840-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]43284
TILT=NONE
156 -1 1 37 73 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
5951.9 6400.7 6882.6 7366.8 7738 7965.2 8103.4 8181 8266.7 8366
8493.9 8667.5 8901.6 9178 9513.7 10079 10933.2 12066 13464.9 15214.4
17507.5 20139.7 22942.1 25490.9 27031.5 26249.2 24683.6 22585.8 20065.5 17062.1
13262.8 9476 6202 3605.2 1586.2 491 0
5951.9 6424.9 6967.4 7504.8 7901 8142 8256 8284 8302.5 8319
8345.5 8402.1 8505.8 8636 8850.5 9298.8 10084.7 11224.1 12708.7 14478.7
16598.7 19039.3 21854.9 24899 27951 28761.8 27041.7 24828.6 22504.9 19861.5
16160.2 12180.7 8477.5 5160.8 2411.8 768.5 0
5951.9 6449.4 7052.3 7642.5 8064.1 8318.5 8408.3 8387 8338.6 8271.9
8197 8136.5 8110.2 8094.2 8187.4 8518.6 9236.2 10382.3 11952.3 13742.9
15690.1 17939.1 20767.8 24306.7 28870.7 31274.3 29399.9 27071.4 24944.6 22661.2
19057.6 14885.5 10752.7 6716.6 3237.5 1046 0
5951.9 6483.9 7136.4 7766.5 8209.6 8450.1 8490.7 8388.6 8230.1 8047.2
7855.8 7684.5 7553.9 7464.8 7531.5 7922.5 8792.9 10126.9 11839.7 13720
15694 17827.9 20334.1 23436.8 27790.4 31152.6 29866.5 27290.2 25042.4 22731.5
19317.7 15257.8 11215.5 7233.4 3677.1 1291.3 0
5951.9 6518.3 7220.6 7890.5 8355.1 8581.2 8573.4 8390 8121.7 7822.5
7514.6 7232.8 6997.5 6835.3 6875.8 7326.4 8349.6 9871.6 11726.8 13697.2
15697.9 17716.4 19900.3 22567.1 26710.1 31030.6 30332.9 27508.8 25140.4 22801.6
19577.9 15630.1 11678.2 7750.5 4116.8 1536.6 0
5951.9 6538.9 7266.3 7965.2 8443.2 8645.1 8575.7 8297.5 7917.5 7522.1
7149.8 6828.5 6576.3 6439.5 6600.8 7308.6 8662.5 10554 12820.2 15274.5
17730.6 20144.5 22602.7 25295.7 29292.3 33396.1 33339 30641 27941.4 24993.1
21282.8 16926.2 12657.1 8424.3 4670.4 1813.4 0
5951.9 6559.4 7312 8039.9 8530.9 8709.1 8578 8205 7713.3 7221.8
6785.1 6424.2 6155.2 6043.7 6326 7290.8 8975.4 11236.5 13913.7 16851.3
19763.3 22572.5 25304.8 28024.3 31874.5 35761.8 36345.3 33772.9 30742.2 27184.5
22987.8 18222.3 13635.5 9098 5223.8 2090.3 0
5951.9 6569.7 7339.6 8080.3 8570.2 8730.6 8555.1 8120.3 7564.6 7035.9
6589.6 6231.9 5976.8 5903.7 6293.4 7440.1 9338.5 11897 14999 18440.2
21860.6 25167.5 28398.4 31528.3 35626.1 39331.1 39806.4 37248.9 33733.4 29424.8
24564.8 19340.8 14222.9 9343.1 5362.9 2102.1 0
5951.9 6580 7367.5 8120.5 8609.3 8752 8532.3 8035.3 7415.9 6850
6394.5 6039.9 5798.4 5763.5 6260.7 7589.5 9701.7 12557.5 16084.6 20028.9
23958 27762.3 31492 35032.1 39377.7 42900.2 43267.2 40724.8 36724.5 31664.9
26141.9 20459.4 14810.1 9587.9 5502 2113.8 0
5951.9 6575.4 7388.5 8139.9 8624.1 8754.3 8505.4 7975.5 7324.6 6749
6299.1 5949.6 5714.4 5703 6255.7 7667.2 9882.6 12945.3 16743.5 20961.9
25226 29282.3 33299.7 37273.7 41800.5 45139.6 45173.9 42218.5 37554.7 31748.9
25719.3 19733.2 13641.9 8669.8 4766.6 1774.6 0
5951.9 6580 7367.5 8120.5 8609.3 8752 8532.3 8035.3 7415.9 6850
6394.5 6039.9 5798.4 5763.5 6260.7 7589.5 9701.7 12557.5 16084.6 20028.9
23958 27762.3 31492 35032.1 39377.7 42900.2 43267.2 40724.8 36724.5 31664.9
26141.9 20459.4 14810.1 9587.9 5502 2113.8 0
5951.9 6569.7 7339.6 8080.3 8570.2 8730.6 8555.1 8120.3 7564.6 7035.9
6589.6 6231.9 5976.8 5903.7 6293.4 7440.1 9338.5 11897 14999 18440.2
21860.6 25167.5 28398.4 31528.3 35626.1 39331.1 39806.4 37248.9 33733.4 29424.8
24564.8 19340.8 14222.9 9343.1 5362.9 2102.1 0
5951.9 6559.4 7312 8039.9 8530.9 8709.1 8578 8205 7713.3 7221.8
6785.1 6424.2 6155.2 6043.7 6326 7290.8 8975.4 11236.5 13913.7 16851.3
19763.3 22572.5 25304.8 28024.3 31874.5 35761.8 36345.3 33772.9 30742.2 27184.5
22987.8 18222.3 13635.5 9098 5223.8 2090.3 0
5951.9 6538.9 7266.3 7965.2 8443.2 8645.1 8575.7 8297.5 7917.5 7522.1
7149.8 6828.5 6576.3 6439.5 6600.8 7308.6 8662.5 10554 12820.2 15274.5
17730.6 20144.5 22602.7 25295.7 29292.3 33396.1 33339 30641 27941.4 24993.1
21282.8 16926.2 12657.1 8424.3 4670.4 1813.4 0
5951.9 6518.3 7220.6 7890.5 8355.1 8581.2 8573.4 8390 8121.7 7822.5
7514.6 7232.8 6997.5 6835.3 6875.8 7326.4 8349.6 9871.6 11726.8 13697.2
15697.9 17716.4 19900.3 22567.1 26710.1 31030.6 30332.9 27508.8 25140.4 22801.6
19577.9 15630.1 11678.2 7750.5 4116.8 1536.6 0
5951.9 6483.9 7136.4 7766.5 8209.6 8450.1 8490.7 8388.6 8230.1 8047.2
7855.8 7684.5 7553.9 7464.8 7531.5 7922.5 8792.9 10126.9 11839.7 13720
15694 17827.9 20334.1 23436.8 27790.4 31152.6 29866.5 27290.2 25042.4 22731.5
19317.7 15257.8 11215.5 7233.4 3677.1 1291.3 0
5951.9 6449.4 7052.3 7642.5 8064.1 8318.5 8408.3 8387 8338.6 8271.9
8197 8136.5 8110.2 8094.2 8187.4 8518.6 9236.2 10382.3 11952.3 13742.9
15690.1 17939.1 20767.8 24306.7 28870.7 31274.3 29399.9 27071.4 24944.6 22661.2
19057.6 14885.5 10752.7 6716.6 3237.5 1046 0
5951.9 6424.9 6967.4 7504.8 7901 8142 8256 8284 8302.5 8319
8345.5 8402.1 8505.8 8636 8850.5 9298.8 10084.7 11224.1 12708.7 14478.7
16598.7 19039.3 21854.9 24899 27951 28761.8 27041.7 24828.6 22504.9 19861.5
16160.2 12180.7 8477.5 5160.8 2411.8 768.5 0
5951.9 6400.7 6882.6 7366.8 7738 7965.2 8103.4 8181 8266.7 8366
8493.9 8667.5 8901.6 9178 9513.7 10079 10933.2 12066 13464.9 15214.4
17507.5 20139.7 22942.1 25490.9 27031.5 26249.2 24683.6 22585.8 20065.5 17062.1
13262.8 9476 6202 3605.2 1586.2 491 0
5951.9 6351.6 6774.1 7187.8 7511.6 7716.5 7844.2 7918.2 7993.5 8086.9
8220.3 8406.7 8649.5 8928.3 9274.8 9774.3 10489.2 11425.1 12600.4 13997.8
15673.2 17433.2 18993.6 20099.5 20375.9 19212.2 17565.7 15606.3 13468.3 11150.6
8493.7 5944.8 3830.2 2216.8 997.2 326.6 0
5951.9 6302.5 6665.7 7008.9 7285.3 7468 7584.9 7655.3 7720.1 7807.6
7946.9 8145.6 8397.6 8678.9 9035.7 9469.6 10045.2 10784.3 11736 12780.9
13838.8 14726.8 15045.4 14708.1 13720 12175.2 10447.8 8626.9 6871.2 5239.3
3724.6 2413.7 1458.3 828.6 408.4 162.2 0
5951.9 6250.2 6557.4 6843.6 7066.7 7220.4 7316.3 7362.2 7398.1 7446.5
7534.2 7671.3 7848.7 8034 8245 8481.4 8781.5 9174.1 9690.7 10241.1
10751.8 11083.5 11010.4 10496 9538.8 8244.5 6924 5630.3 4433.1 3389.1
2459.8 1666.8 1073.9 660.5 353.1 146.4 0
5951.9 6198.1 6449.4 6678.2 6848.4 6972.8 7047.8 7069.2 7076.1 7085.2
7121.3 7196.7 7299.9 7389 7454.3 7493.1 7517.6 7563.9 7645.5 7701.4
7664.9 7439.9 6975.1 6284.2 5357.6 4313.9 3400.3 2633.8 1995 1538.9
1195 920 689.7 492.9 298.1 130.6 0
5951.9 6145.6 6340.4 6517.2 6652.9 6742.2 6782.1 6760.9 6702.4 6630.7
6559.9 6512.6 6490.5 6463.1 6411.4 6323.1 6201.3 6075.7 5959 5862.6
5757.6 5580.1 5285.9 4871.2 4332.6 3688.1 3108.2 2550.9 2018.8 1610.4
1259.8 964 708 496.1 296.5 129 0
5951.9 6093.1 6231.7 6356.2 6457.1 6511.5 6516.5 6452.6 6328.8 6176.2
5998.7 5828.6 5680.6 5536.7 5369.1 5153 4885.3 4588 4272.8 4023.8
3850.2 3720.5 3596.7 3457.9 3307.6 3062.3 2816.1 2467.8 2042.3 1682.1
1324.7 1008.4 726.3 499.7 294.6 127.4 0
5951.9 6042.8 6130.1 6214.3 6289.5 6321.7 6296.8 6188.3 6001.3 5781.8
5536.7 5312.7 5125.4 4963.9 4805.2 4618.3 4395.4 4149.4 3888.2 3681.5
3544.2 3453.8 3388.2 3310.6 3191.8 2985.3 2779.8 2488.1 2136.4 1815.5
1474 1153.4 849.2 590.2 360.9 154.4 0
5951.9 5992.6 6028.4 6072.5 6121.4 6131.9 6077.1 5924.1 5673.7 5387.3
5074.9 4796.7 4570.1 4390.9 4241.3 4083.7 3905.5 3710.9 3503.5 3339.1
3238.2 3187.2 3179.7 3163.2 3076 2908.6 2743.5 2508.2 2230.3 1948.6
1623.4 1298.4 971.8 680.6 427.1 181.6 0
5951.9 5943.9 5932.5 5941.6 5959.9 5962.2 5889.1 5703 5416.3 5094.3
4774.6 4523.3 4340.6 4205.9 4087.1 3948.9 3783.3 3598.3 3389.4 3191.8
3044.5 2964.5 2972.5 2980.5 2955.4 2893.7 2745.3 2503.2 2230.3 1971
1726.7 1468.6 1175.1 854.2 556.1 235.2 0
5951.9 5889.8 5837.7 5819 5828.1 5839.6 5790.9 5642.5 5400.4 5125.6
4859.1 4626.1 4421.2 4241.7 4072.2 3894.6 3700 3493.3 3287.7 3104.3
2942.8 2822.5 2758.5 2720.2 2684.1 2642.1 2553.4 2395.4 2194.9 1971.5
1718 1464 1174.4 863.8 568.7 251.2 0
5951.9 5845.9 5755 5708.9 5712.1 5744.5 5745.5 5659.1 5478 5240.5
4991.5 4754 4522.6 4301.8 4088.7 3876.3 3658.6 3438.5 3234.3 3059.6
2903.1 2783.2 2696.4 2629.7 2566.9 2495.4 2397.7 2265.7 2102.6 1908.2
1669.3 1424.9 1141.7 847.8 551.6 244.4 0
5951.9 5802.3 5672.1 5599.1 5596.1 5650 5700.2 5675.6 5555.7 5355.4
5124 4881.9 4624.5 4361.9 4105.4 3858 3617.3 3383.6 3181.1 3014.8
2863.6 2744.1 2634.5 2539.3 2449.5 2349 2241.7 2135.9 2010.3 1845
1620.4 1385.9 1108.8 831.8 534.4 237.5 0
5951.9 5762.8 5602.7 5507.7 5504.7 5589.2 5708.5 5775.1 5728.6 5552.7
5301.5 5027.8 4745.6 4458.5 4179.1 3911 3655.4 3414.7 3207.1 3039.5
2902 2801.9 2716.5 2627.4 2526.9 2398.1 2260.6 2130 1989.8 1814.8
1591.7 1356.7 1084.4 814.4 515 233.9 0
5951.9 5723.5 5533.5 5416.3 5413.4 5528.9 5716.7 5874.7 5901.7 5750.5
5479.1 5173.6 4866.6 4555.3 4252.7 3963.8 3693.6 3446 3233.6 3063.9
2940.6 2859.5 2798.3 2715.6 2604.1 2447.2 2279.4 2124.1 1969.2 1784.9
1562.7 1327.4 1059.7 797.1 495.6 230.2 0
5951.9 5689 5472.3 5339.4 5330.5 5463.6 5699.8 5927.7 6012.4 5894.6
5621 5287.3 4960.9 4645.7 4342.2 4053.1 3779.9 3527.8 3311.2 3139.9
3012.3 2925.3 2869.1 2798.7 2699.6 2558.5 2398.6 2234.1 2066 1861.2
1619.3 1373.6 1098.1 793.9 479.2 229.5 0
5951.9 5654.6 5411.1 5262.2 5247.3 5398.8 5682.9 5980.5 6123.2 6038.7
5762.8 5401 5055.5 4736.4 4432 4142.6 3866.2 3609.8 3388.9 3215.8
3083.8 2990.8 2939.9 2881.9 2795.1 2669.9 2518 2344.5 2162.9 1937.2
1675.9 1419.5 1136.3 790.7 462.5 228.8 0
5951.9 5619.8 5355.6 5194.1 5170.8 5319.5 5614.1 5925 6097.6 6054.2
5815.8 5460 5103.4 4789.6 4495.9 4221.6 3957.1 3708 3490.8 3316.3
3173.7 3074.6 3013.4 2954.5 2868.8 2748.7 2593.4 2415.9 2224.5 1993
1726.4 1462.9 1172.8 777.9 427.1 201.9 0
5951.9 5585.4 5299.9 5126.3 5094.3 5240.5 5545.4 5869.7 6071.8 6069.5
5868.6 5519.1 5151.4 4843.1 4559.9 4300.6 4048.3 3806.2 3592.6 3416.8
3263.7 3158.7 3086.7 3027.3 2942.8 2827.5 2668.8 2487.2 2286.2 2048.7
1776.9 1506.3 1209.3 765.1 391.7 174.7 0
5951.9 5558.6 5257.2 5075.4 5033.6 5162.8 5434.8 5723.3 5904.4 5909.7
5737.5 5425.7 5080.4 4777.8 4513.3 4279.2 4053.5 3832.4 3630.3 3460.2
3319.5 3224.7 3156.6 3097.9 3013.6 2892.4 2725.9 2536.5 2330.8 2092.3
1816.6 1548 1241.1 832.7 455 201.2 0
5951.9 5531.7 5214.2 5024.6 4972.6 5085.2 5324.3 5576.9 5737.2 5749.8
5606.6 5332.5 5009.1 4712.2 4466.9 4257.7 4058.5 3858.7 3668 3503.5
3375.2 3290.7 3226.7 3168.3 3084.4 2957.2 2783 2585.9 2375.3 2135.9
1856.4 1589.6 1272.6 900.3 518.5 227.9 0
5951.9 5510 5184.3 4989 4932.8 5033.8 5246.2 5461.8 5596.1 5604.5
5477.3 5232.3 4937.4 4654.9 4413.9 4209.1 4017.2 3823.8 3636.5 3481.6
3373.8 3302.6 3243.2 3184.9 3102.7 2974.8 2801 2603.5 2392.2 2156
1877.4 1609.3 1298.6 944.6 573.3 250.1 0
5951.9 5488.3 5154.4 4953.4 4892.6 4982.4 5168.1 5346.7 5455.2 5459.1
5348.5 5132 4865.2 4597.6 4361.2 4160.2 3975.9 3789 3605.2 3459.7
3372.9 3314.4 3259.6 3201.6 3121 2992.4 2818.8 2620.8 2409.1 2176.1
1898.4 1628.9 1324.7 988.9 628.1 272.2 0
5951.9 5471.4 5133.1 4929 4869.6 4956.6 5132.2 5293.7 5387.3 5387.6
5286.4 5090.4 4844 4583.6 4339.9 4121.6 3919.7 3719.4 3525.5 3388.9
3316.3 3268.3 3219.4 3161 3081.3 2956.5 2784.3 2589.1 2383.3 2154.7
1887.9 1614.3 1318.3 986.2 623.5 266.8 0
5951.9 5454.5 5111.9 4904.7 4846.5 4931 5096.6 5240.5 5319.3 5315.8
5224.5 5048.6 4822.5 4569.7 4318.9 4083.2 3864 3649.7 3446 3318.1
3259.6 3222.2 3179.2 3120.3 3041.7 2920.7 2749.9 2557.5 2357.5 2133.2
1877.4 1599.2 1312.1 983.2 618.9 260.8 0
5951.9 5439 5095.7 4890.1 4834.2 4920.5 5082.9 5223.1 5297.6 5291.9
5201.9 5038.4 4822.5 4571.5 4314.3 4062.9 3826 3594.7 3381.4 3258.3
3204.4 3172.6 3135.8 3077.4 2997.4 2874.1 2704.6 2515.5 2317.3 2094.8
1845.2 1566.8 1268.5 946.5 590.2 246.2 0
5951.9 5423.2 5079.5 4875.7 4821.8 4910 5069.2 5205.5 5275.9 5267.9
5179.5 5028.1 4822.5 4573.6 4309.8 4042.6 3788.6 3539.6 3316.7 3198.6
3149.1 3123.3 3092.4 3034.2 2953.1 2827.5 2659.6 2473.5 2277.1 2056.7
1813 1534.3 1224.6 909.5 561.4 231.1 0
5951.9 5403.8 5063.5 4864.8 4816.8 4908.2 5068 5202.8 5269 5257.6
5166.3 5024.6 4825.9 4577 4307.5 4031.1 3766.2 3503.5 3275.2 3158.7
3110.7 3087.9 3060.5 3001.1 2918.9 2786.4 2624.2 2441.5 2240.5 2021.3
1779.2 1507.4 1173.9 877 532.2 217 0
5951.9 5423.2 5079.5 4875.7 4821.8 4910 5069.2 5205.5 5275.9 5267.9
5179.5 5028.1 4822.5 4573.6 4309.8 4042.6 3788.6 3539.6 3316.7 3198.6
3149.1 3123.3 3092.4 3034.2 2953.1 2827.5 2659.6 2473.5 2277.1 2056.7
1813 1534.3 1224.6 909.5 561.4 231.1 0
5951.9 5439 5095.7 4890.1 4834.2 4920.5 5082.9 5223.1 5297.6 5291.9
5201.9 5038.4 4822.5 4571.5 4314.3 4062.9 3826 3594.7 3381.4 3258.3
3204.4 3172.6 3135.8 3077.4 2997.4 2874.1 2704.6 2515.5 2317.3 2094.8
1845.2 1566.8 1268.5 946.5 590.2 246.2 0
5951.9 5454.5 5111.9 4904.7 4846.5 4931 5096.6 5240.5 5319.3 5315.8
5224.5 5048.6 4822.5 4569.7 4318.9 4083.2 3864 3649.7 3446 3318.1
3259.6 3222.2 3179.2 3120.3 3041.7 2920.7 2749.9 2557.5 2357.5 2133.2
1877.4 1599.2 1312.1 983.2 618.9 260.8 0
5951.9 5471.4 5133.1 4929 4869.6 4956.6 5132.2 5293.7 5387.3 5387.6
5286.4 5090.4 4844 4583.6 4339.9 4121.6 3919.7 3719.4 3525.5 3388.9
3316.3 3268.3 3219.4 3161 3081.3 2956.5 2784.3 2589.1 2383.3 2154.7
1887.9 1614.3 1318.3 986.2 623.5 266.8 0
5951.9 5488.3 5154.4 4953.4 4892.6 4982.4 5168.1 5346.7 5455.2 5459.1
5348.5 5132 4865.2 4597.6 4361.2 4160.2 3975.9 3789 3605.2 3459.7
3372.9 3314.4 3259.6 3201.6 3121 2992.4 2818.8 2620.8 2409.1 2176.1
1898.4 1628.9 1324.7 988.9 628.1 272.2 0
5951.9 5510 5184.3 4989 4932.8 5033.8 5246.2 5461.8 5596.1 5604.5
5477.3 5232.3 4937.4 4654.9 4413.9 4209.1 4017.2 3823.8 3636.5 3481.6
3373.8 3302.6 3243.2 3184.9 3102.7 2974.8 2801 2603.5 2392.2 2156
1877.4 1609.3 1298.6 944.6 573.3 250.1 0
5951.9 5531.7 5214.2 5024.6 4972.6 5085.2 5324.3 5576.9 5737.2 5749.8
5606.6 5332.5 5009.1 4712.2 4466.9 4257.7 4058.5 3858.7 3668 3503.5
3375.2 3290.7 3226.7 3168.3 3084.4 2957.2 2783 2585.9 2375.3 2135.9
1856.4 1589.6 1272.6 900.3 518.5 227.9 0
5951.9 5558.6 5257.2 5075.4 5033.6 5162.8 5434.8 5723.3 5904.4 5909.7
5737.5 5425.7 5080.4 4777.8 4513.3 4279.2 4053.5 3832.4 3630.3 3460.2
3319.5 3224.7 3156.6 3097.9 3013.6 2892.4 2725.9 2536.5 2330.8 2092.3
1816.6 1548 1241.1 832.7 455 201.2 0
5951.9 5585.4 5299.9 5126.3 5094.3 5240.5 5545.4 5869.7 6071.8 6069.5
5868.6 5519.1 5151.4 4843.1 4559.9 4300.6 4048.3 3806.2 3592.6 3416.8
3263.7 3158.7 3086.7 3027.3 2942.8 2827.5 2668.8 2487.2 2286.2 2048.7
1776.9 1506.3 1209.3 765.1 391.7 174.7 0
5951.9 5619.8 5355.6 5194.1 5170.8 5319.5 5614.1 5925 6097.6 6054.2
5815.8 5460 5103.4 4789.6 4495.9 4221.6 3957.1 3708 3490.8 3316.3
3173.7 3074.6 3013.4 2954.5 2868.8 2748.7 2593.4 2415.9 2224.5 1993
1726.4 1462.9 1172.8 777.9 427.1 201.9 0
5951.9 5654.6 5411.1 5262.2 5247.3 5398.8 5682.9 5980.5 6123.2 6038.7
5762.8 5401 5055.5 4736.4 4432 4142.6 3866.2 3609.8 3388.9 3215.8
3083.8 2990.8 2939.9 2881.9 2795.1 2669.9 2518 2344.5 2162.9 1937.2
1675.9 1419.5 1136.3 790.7 462.5 228.8 0
5951.9 5689 5472.3 5339.4 5330.5 5463.6 5699.8 5927.7 6012.4 5894.6
5621 5287.3 4960.9 4645.7 4342.2 4053.1 3779.9 3527.8 3311.2 3139.9
3012.3 2925.3 2869.1 2798.7 2699.6 2558.5 2398.6 2234.1 2066 1861.2
1619.3 1373.6 1098.1 793.9 479.2 229.5 0
5951.9 5723.5 5533.5 5416.3 5413.4 5528.9 5716.7 5874.7 5901.7 5750.5
5479.1 5173.6 4866.6 4555.3 4252.7 3963.8 3693.6 3446 3233.6 3063.9
2940.6 2859.5 2798.3 2715.6 2604.1 2447.2 2279.4 2124.1 1969.2 1784.9
1562.7 1327.4 1059.7 797.1 495.6 230.2 0
5951.9 5762.8 5602.7 5507.7 5504.7 5589.2 5708.5 5775.1 5728.6 5552.7
5301.5 5027.8 4745.6 4458.5 4179.1 3911 3655.4 3414.7 3207.1 3039.5
2902 2801.9 2716.5 2627.4 2526.9 2398.1 2260.6 2130 1989.8 1814.8
1591.7 1356.7 1084.4 814.4 515 233.9 0
5951.9 5802.3 5672.1 5599.1 5596.1 5650 5700.2 5675.6 5555.7 5355.4
5124 4881.9 4624.5 4361.9 4105.4 3858 3617.3 3383.6 3181.1 3014.8
2863.6 2744.1 2634.5 2539.3 2449.5 2349 2241.7 2135.9 2010.3 1845
1620.4 1385.9 1108.8 831.8 534.4 237.5 0
5951.9 5845.9 5755 5708.9 5712.1 5744.5 5745.5 5659.1 5478 5240.5
4991.5 4754 4522.6 4301.8 4088.7 3876.3 3658.6 3438.5 3234.3 3059.6
2903.1 2783.2 2696.4 2629.7 2566.9 2495.4 2397.7 2265.7 2102.6 1908.2
1669.3 1424.9 1141.7 847.8 551.6 244.4 0
5951.9 5889.8 5837.7 5819 5828.1 5839.6 5790.9 5642.5 5400.4 5125.6
4859.1 4626.1 4421.2 4241.7 4072.2 3894.6 3700 3493.3 3287.7 3104.3
2942.8 2822.5 2758.5 2720.2 2684.1 2642.1 2553.4 2395.4 2194.9 1971.5
1718 1464 1174.4 863.8 568.7 251.2 0
5951.9 5943.9 5932.5 5941.6 5959.9 5962.2 5889.1 5703 5416.3 5094.3
4774.6 4523.3 4340.6 4205.9 4087.1 3948.9 3783.3 3598.3 3389.4 3191.8
3044.5 2964.5 2972.5 2980.5 2955.4 2893.7 2745.3 2503.2 2230.3 1971
1726.7 1468.6 1175.1 854.2 556.1 235.2 0
5951.9 5992.6 6028.4 6072.5 6121.4 6131.9 6077.1 5924.1 5673.7 5387.3
5074.9 4796.7 4570.1 4390.9 4241.3 4083.7 3905.5 3710.9 3503.5 3339.1
3238.2 3187.2 3179.7 3163.2 3076 2908.6 2743.5 2508.2 2230.3 1948.6
1623.4 1298.4 971.8 680.6 427.1 181.6 0
5951.9 6042.8 6130.1 6214.3 6289.5 6321.7 6296.8 6188.3 6001.3 5781.8
5536.7 5312.7 5125.4 4963.9 4805.2 4618.3 4395.4 4149.4 3888.2 3681.5
3544.2 3453.8 3388.2 3310.6 3191.8 2985.3 2779.8 2488.1 2136.4 1815.5
1474 1153.4 849.2 590.2 360.9 154.4 0
5951.9 6093.1 6231.7 6356.2 6457.1 6511.5 6516.5 6452.6 6328.8 6176.2
5998.7 5828.6 5680.6 5536.7 5369.1 5153 4885.3 4588 4272.8 4023.8
3850.2 3720.5 3596.7 3457.9 3307.6 3062.3 2816.1 2467.8 2042.3 1682.1
1324.7 1008.4 726.3 499.7 294.6 127.4 0
5951.9 6145.6 6340.4 6517.2 6652.9 6742.2 6782.1 6760.9 6702.4 6630.7
6559.9 6512.6 6490.5 6463.1 6411.4 6323.1 6201.3 6075.7 5959 5862.6
5757.6 5580.1 5285.9 4871.2 4332.6 3688.1 3108.2 2550.9 2018.8 1610.4
1259.8 964 708 496.1 296.5 129 0
5951.9 6198.1 6449.4 6678.2 6848.4 6972.8 7047.8 7069.2 7076.1 7085.2
7121.3 7196.7 7299.9 7389 7454.3 7493.1 7517.6 7563.9 7645.5 7701.4
7664.9 7439.9 6975.1 6284.2 5357.6 4313.9 3400.3 2633.8 1995 1538.9
1195 920 689.7 492.9 298.1 130.6 0
5951.9 6250.2 6557.4 6843.6 7066.7 7220.4 7316.3 7362.2 7398.1 7446.5
7534.2 7671.3 7848.7 8034 8245 8481.4 8781.5 9174.1 9690.7 10241.1
10751.8 11083.5 11010.4 10496 9538.8 8244.5 6924 5630.3 4433.1 3389.1
2459.8 1666.8 1073.9 660.5 353.1 146.4 0
5951.9 6302.5 6665.7 7008.9 7285.3 7468 7584.9 7655.3 7720.1 7807.6
7946.9 8145.6 8397.6 8678.9 9035.7 9469.6 10045.2 10784.3 11736 12780.9
13838.8 14726.8 15045.4 14708.1 13720 12175.2 10447.8 8626.9 6871.2 5239.3
3724.6 2413.7 1458.3 828.6 408.4 162.2 0
5951.9 6351.6 6774.1 7187.8 7511.6 7716.5 7844.2 7918.2 7993.5 8086.9
8220.3 8406.7 8649.5 8928.3 9274.8 9774.3 10489.2 11425.1 12600.4 13997.8
15673.2 17433.2 18993.6 20099.5 20375.9 19212.2 17565.7 15606.3 13468.3 11150.6
8493.7 5944.8 3830.2 2216.8 997.2 326.6 0
5951.9 6400.7 6882.6 7366.8 7738 7965.2 8103.4 8181 8266.7 8366
8493.9 8667.5 8901.6 9178 9513.7 10079 10933.2 12066 13464.9 15214.4
17507.5 20139.7 22942.1 25490.9 27031.5 26249.2 24683.6 22585.8 20065.5 17062.1
13262.8 9476 6202 3605.2 1586.2 491 0
